BF-03-111-1G-M2 4
Part of the BF-03 Series
Ordering Code: 0525613
UPC: 098268604153
Lead Free: YES
4 IN Butterfly Valve, Full Lug, Ductile Iron Body, Ductile Iron Disc, 416 SS Shaft, EPDM Seat, Gear Operator
This 4 inch full lug style butterfly valve, model BF-03-111-1G-M2, is used in HVAC, irrigation, OEM, commercial, and institutional applications and wherever positive shutoff is required to control the flow of liquids, gases, and slurries. It features iron body construction, ductile iron disc, EPDM seat, a stainless steel shaft, mounting pad for gear operator.
Features
- Cast iron body
- Ductile iron disc
- EPDM seat
- Gear handle
Specifications | |
---|---|
Body Material | Ductile Iron |
Brand | Watts |
Class Rating | 125 or 150 |
Control Type | Gear Operator |
CV Rating | 600 GPM |
Disc Material | Ductile Iron |
EAN | 098268604153 |
Inlet Connection Size | 4 IN |
Inlet Connection Type | Lug |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 248 |
Maximum Working Pressure-PSI | 200 |
Minimum Temperature-Fahrenheit | 33 |
Operating Torque-Dry | 644 in-lbs |
Operating Torque-Wet | 390 in-lbs |
Outlet Connection Size | 4 IN |
Outlet Connection Type | Lug |
Part Number | 0525613 |
Seat Material | EPDM |
Series | BF-03 |
Silicone Free | Yes |
Stem Shaft Material | Stainless Steel |
Valve Style | Lug |