BF-03-111-25-M2 2 1/2
Part of the BF-03 Series
Ordering Code: 0525566
UPC: 098268603699
Lead Free: YES
2 1/2 IN Butterfly Valve, Full Lug, Ductile Iron Body, Ductile Iron Disc, 416 SS Shaft, Buna-N Seat, Lever Handle
This 2 1/2 inch full lug style butterfly valve, model BF-03-111-25-M2, is used in HVAC, irrigation, OEM, commercial, and institutional applications and wherever positive shutoff is required to control the flow of liquids, gases, and slurries. It features iron body construction, ductile iron disc, Buna-N seat, a stainless steel shaft, mounting pad for 10-position lever.
Features
- Cast iron body
- Ductile iron disc
- Buna-N seat
- Lever handle
| Specifications | |
|---|---|
| Body Material | Ductile Iron |
| Brand | Watts |
| Class Rating | 125 or 150 |
| Control Type | Lever Handle |
| CV Rating | 220 GPM |
| Disc Material | Ductile Iron |
| EAN | 098268603699 |
| Inlet Connection Size | 2 1/2 IN |
| Inlet Connection Type | Lug |
| Lead Free | YES |
| Maximum Operating Temperature-Fahrenheit | 176 |
| Maximum Working Pressure-PSI | 200 |
| Minimum Temperature-Fahrenheit | 33 |
| Operating Torque-Dry | 289 in-lbs |
| Operating Torque-Wet | 190 in-lbs |
| Outlet Connection Size | 2 1/2 IN |
| Outlet Connection Type | Lug |
| Part Number | 0525566 |
| Seat Material | Buna-N |
| Series | BF-03 |
| Silicone Free | Yes |
| Stem Shaft Material | Stainless Steel |
| Valve Style | Lug |