BF-03-111-2G-M2 12
Discontinued - Replaced By: DBF-03-111-2G-M2 12
Part of the BF-03 Series
Ordering Code: 0525704
UPC: 098268605051
Lead Free: YES
10 IN Butterfly Valve, Full Lug, Ductile Iron Body, Ductile Iron Disc, 416 SS Shaft, Buna-N Seat, Gear Operator
Features
- Cast iron body
- Ductile iron disc
- Buna-N seat
- Gear handle
Specifications | |
---|---|
Body Material | Ductile Iron |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | 125 or 150 |
Control Type | Gear Operator |
CV Rating | 8250 GPM |
Disc Material | Ductile Iron |
EAN | 098268605051 |
Inlet Connection Size | 12 IN |
Inlet Connection Type | Lug |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 176 |
Maximum Working Pressure-PSI | 200 |
Minimum Temperature-Fahrenheit | 14 |
Operating Torque-Dry | 7071 in-lbs |
Operating Torque-Wet | 3300 in-lbs |
Outlet Connection Size | 12 IN |
Outlet Connection Type | Lug |
Part Number | 0525704 |
Seat Material | Buna-N |
Series | BF-03 |
Silicone Free | Yes |
Stem Shaft Material | 416 Stainless Steel |
Valve Style | Lug |