BF-03-131-1G-M2
Part of the BF-03 Series
Ordering Code: 0525743
UPC: 098268605631
Lead Free: YES
18 IN Butterfly Valve, Full Lug, Ductile Iron Body, 316 SS Disc, 316 SS Shaft, EPDM Seat, Gear Operator
Features
- Cast iron body
- Ductile iron disc
- EPDM seat
- Gear handle
Specifications | |
---|---|
Body Material | Ductile Iron |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | 125 or 150 |
Control Type | Gear Operator |
CV Rating | 21705 GPM |
Disc Material | 316 Stainless Steel |
EAN | 098268605631 |
Inlet Connection Size | 18 IN |
Inlet Connection Type | Lug |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 248 |
Maximum Working Pressure-PSI | 150 |
Minimum Temperature-Fahrenheit | 5 |
Operating Torque-Dry | 13437 in-lbs |
Operating Torque-Wet | 8200 in-lbs |
Outlet Connection Size | 18 IN |
Outlet Connection Type | Lug |
Part Number | 0525743 |
Seat Material | EPDM |
Series | BF-03 |
Silicone Free | Yes |
Stem Shaft Material | 316 Stainless Steel |
Valve Style | Lug |