BF-03-131-1G-M2 10
Discontinued
Part of the BF-03 Series
Ordering Code: 0525689
UPC: 098268604900
Lead Free: YES
10 IN Butterfly Valve, Full Lug, Ductile Iron Body, 316 SS Disc, 316 SS Shaft, EPDM Seat, Gear Operator
This 10 inch full lug style butterfly valve, model BF-03-131-1G-M2, is used in HVAC, irrigation, OEM, commercial, and institutional applications and wherever positive shutoff is required to control the flow of liquids, gases, and slurries. It features iron body construction, stainless steel disc, EPDM seate, a stainless steel shaft, mounting pad for gear operator.
Features
- Cast iron body
- 316 stainless steel disc
- EPDM seat
- Gear handle
Specifications | |
---|---|
Body Material | Ductile Iron |
Brand | Watts |
Class Rating | 125 or 150 |
Control Type | Gear Operator |
CV Rating | 5340 GPM |
Disc Material | 316 Stainless Steel |
EAN | 098268604900 |
Inlet Connection Size | 10 IN |
Inlet Connection Type | Lug |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 248 |
Maximum Working Pressure-PSI | 200 |
Minimum Temperature-Fahrenheit | 33 |
Operating Torque-Dry | 4857 in-lbs |
Operating Torque-Wet | 2500 in-lbs |
Outlet Connection Size | 10 IN |
Outlet Connection Type | Lug |
Part Number | 0525689 |
Seat Material | EPDM |
Series | BF-03 |
Silicone Free | Yes |
Stem Shaft Material | 316 Stainless Steel |
Valve Style | Lug |