BF-03-131-1G-M2 16
Part of the BF-03 Series
Ordering Code: 0525731
UPC: 098268605518
Lead Free: YES
16 IN Butterfly Valve, Full Lug, Ductile Iron Body, 316 SS Disc, 316 SS Shaft, EPDM Seat, Gear Operator
Features
- Cast iron body
- Ductile iron disc
- EPDM seat
- Gear handle
| Specifications | |
|---|---|
| Body Material | Ductile Iron |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Class Rating | 125 or 150 |
| Control Type | Gear Operator |
| CV Rating | 16388 GPM |
| Disc Material | 316 Stainless Steel |
| EAN | 098268605518 |
| Inlet Connection Size | 16 IN |
| Inlet Connection Type | Lug |
| Lead Free | YES |
| Maximum Operating Temperature-Fahrenheit | 248 |
| Maximum Working Pressure-PSI | 150 |
| Minimum Temperature-Fahrenheit | 5 |
| Operating Torque-Dry | 10027 in-lbs |
| Operating Torque-Wet | 5500 in-lbs |
| Outlet Connection Size | 16 IN |
| Outlet Connection Type | Lug |
| Part Number | 0525731 |
| Seat Material | EPDM |
| Series | BF-03 |
| Silicone Free | Yes |
| Stem Shaft Material | 316 Stainless Steel |
| Valve Style | Lug |