BF-04-111-15-M2 6
Part of the BF-04 Series
Ordering Code: 0525861
UPC: 098268606843
Lead Free: YES
6 IN Butterfly Valve, Wafer, Ductile Iron Body, Ductile Iron Disc, 416 SS Shaft, EPDM Seat, Lever Handle
This 6 inch wafer style butterfly valve, model BF-04-111-15-M2, is used in HVAC, irrigation, OEM, commercial, and institutional applications and wherever positive shutoff is required to control the flow of liquids, gases, and slurries. It features cast iron body construction, ductile iron disc, EPDM seat, stainless steel shaft, mounting pad for 10 position lever.
Features
- Cast iron body
- Ductile iron disc
- EPDM seat
- Lever handle
Specifications | |
---|---|
Body Material | Ductile Iron |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | 125 or 150 |
Control Type | Lever Handle |
CV Rating | 1579 GPM |
Disc Material | Stainless Steel |
EAN | 098268606843 |
Inlet Connection Size | 6 IN |
Inlet Connection Type | Wafer |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 248 |
Maximum Working Pressure-PSI | 200 |
Minimum Temperature-Fahrenheit | 33 |
Operating Torque-Dry | 1542 in-lbs |
Operating Torque-Wet | 907 in-lbs |
Outlet Connection Size | 6 IN |
Outlet Connection Type | Wafer |
Part Number | 0525861 |
Seat Material | EPDM |
Series | BF-04 |
Silicone Free | Yes |
Stem Shaft Material | 416 Stainless Steel |
Valve Style | Wafer |