BF-04-111-25-M2 4
Part of the BF-04 Series
Ordering Code: 0525826
UPC: 098268606492
Lead Free: YES
4 IN Butterfly Valve, Wafer, Ductile Iron Body, Ductile Iron Disc, 416 SS Shaft, Buna-N Seat, Lever Handle
This 4 inch wafer style butterfly valve, model BF-04-111-25-M2, is used in HVAC, irrigation, OEM, commercial, and institutional applications and wherever positive shutoff is required to control the flow of liquids, gases, and slurries. It features ductile iron body construction, ductile iron disc, stainless steel shaft, Buna-N seat and a 10 position lever handle operator. The pressure rating is 200 psi WOG.
Features
- Wafer style for simplfied installation
- Bi-directional shaft seals to prevent external contamination
- Buna-N seat
- Lever handle
Specifications | |
---|---|
Body Material | Ductile Iron |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | 150 |
Control Type | Lever Handle |
CV Rating | 600 GPM |
Disc Material | Ductile Iron |
EAN | 098268606492 |
Inlet Connection Size | 4 IN |
Inlet Connection Type | Wafer |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 248 |
Maximum Working Pressure-PSI | 200 |
Minimum Temperature-Fahrenheit | 5 |
Operating Torque-Dry | 644 in-lbs |
Operating Torque-Wet | 390 in-lbs |
Outlet Connection Size | 4 IN |
Outlet Connection Type | Wafer |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0525826 |
Seat Material | EPDM |
Series | BF-04 |
Silicone Free | No |
Stem Shaft Material | 416 Stainless Steel |
Valve Style | Wafer |