BF-04-131-15-M2 10
Part of the BF-04 Series
Ordering Code: 0525901
UPC: 098268607246
Lead Free: YES
10 IN Butterfly Valve, Wafer, Ductile Iron Body, 316 SS Disc, 316 SS Shaft, EPDM Seat, Lever Handle
This 10 inch wafer style butterfly valve, model BF-04-131-15-M2, is used in HVAC, irrigation, OEM, commercial, and institutional applications and wherever positive shutoff is required to control the flow of liquids, gases, and slurries. It features cast iron body construction, stainless steel disc, EPDM seat, stainless steel shaft, mounting pad for 10 position lever.
Features
- Cast iron body
- 316 stainless steel disc
- EPDM seat
- Lever handle
| Specifications | |
|---|---|
| Body Material | Ductile Iron |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Class Rating | 125 or 150 |
| Control Type | Lever Handle |
| CV Rating | 5340 GPM |
| Disc Material | Stainless Steel |
| EAN | 098268607246 |
| Inlet Connection Size | 10 IN |
| Inlet Connection Type | Wafer |
| Lead Free | YES |
| Maximum Operating Temperature-Fahrenheit | 248 |
| Maximum Working Pressure-PSI | 200 |
| Minimum Temperature-Fahrenheit | 33 |
| Operating Torque-Dry | 4857 in-lbs |
| Operating Torque-Wet | 2500 in-lbs |
| Outlet Connection Size | 10 IN |
| Outlet Connection Type | Wafer |
| Part Number | 0525901 |
| Seat Material | EPDM |
| Series | BF-04 |
| Silicone Free | Yes |
| Stem Shaft Material | 316 Stainless Steel |
| Valve Style | Wafer |