BF-03-121-10-M2
Part of the BF03-121 Series
Ordering Code: 0525573
UPC: 098268603767
Lead Free: NO
2 1/2 IN Butterfly Valve, Full Lug, Ductile Iron Body, Aluminum Bronze Disc, 416 SS Shaft, EPDM Seat, No Handle
This 2 1/2 inch full lug style butterfly valve is used in HVAC, irrigation, OEM, commercial, and institutional applications and wherever positive shutoff is required to control the flow of liquids, gases, and slurries. It features ductile iron body, aluminum bronze disc, stainless steel shaft, no handle, and NSF aproved EPDM seat.
Features
- Used in HVAC, irrigation, OEM, commercial, and institutional applications
- Controls the flow of liquids, gases, and slurries
- Aluminum bronze disc
- No handle
| Specifications | |
|---|---|
| Body Material | Ductile Iron |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Class Rating | 125 or 150 |
| Control Type | Does Not Apply To Product |
| CV Rating | 220 GPM |
| Disc Material | Aluminum Bronze |
| EAN | 098268603767 |
| Inlet Connection Size | 2 1/2 IN |
| Inlet Connection Type | Lug |
| Lead Free | NO |
| Maximum Operating Temperature-Fahrenheit | 248 |
| Maximum Working Pressure-PSI | 200 |
| Minimum Temperature-Fahrenheit | 5 |
| Operating Torque-Dry | 289 in-lbs |
| Operating Torque-Wet | 190 in-lbs |
| Outlet Connection Size | 2 1/2 IN |
| Outlet Connection Type | Lug |
| Part Number | 0525573 |
| Seat Material | EPDM |
| Series | BF03-121 |
| Silicone Free | Yes |
| Stem Shaft Material | 416 Stainless Steel |
| Valve Style | Lug |