BF-03-121-10-M2 3
Part of the BF03-121 Series
Ordering Code: 0525591
UPC: 098268603934
Lead Free: NO
3 In Butterfly Valve, Full Lug, Ductile Iron Body, Aluminum Bronze Disc, 416 Ss Shaft, Epdm Seat, No Handle
Specifications | |
---|---|
Body Material | Ductile Iron |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | 125 or 150 |
Control Type | Does Not Apply To Product |
CV Rating | 302 GPM |
Disc Material | Aluminum Bronze |
EAN | 098268603934 |
Inlet Connection Size | 3 IN |
Inlet Connection Type | Lug |
Lead Free | NO |
Maximum Operating Temperature-Fahrenheit | 248 |
Maximum Working Pressure-PSI | 200 |
Minimum Temperature-Fahrenheit | 5 |
Operating Torque-Dry | 387 in-lbs |
Operating Torque-Wet | 250 in-lbs |
Outlet Connection Size | 3 IN |
Outlet Connection Type | Lug |
Part Number | 0525591 |
Seat Material | EPDM |
Series | BF03-121 |
Silicone Free | Yes |
Stem Shaft Material | 416 Stainless Steel |
Valve Style | Lug |