BF-03-121-15-M2 10
Discontinued - Replaced By: BF-03-131-15-M2 10
Part of the BF03-121 Series
Ordering Code: 0525675
UPC: 098268604764
Lead Free: YES
10 In Butterfly Valve, Full Lug, Ductile Iron Body, Aluminum Bronze Disc, 416 Ss Shaft, Epdm Seat, Lever Handle
This 10 IN full lug style butterfly valve, model BF-03-121-15-M2, is used in HVAC, irrigation, OEM, commercial, and institutional applications and wherever positive shutoff is required to control the flow of liquids, gases, and slurries. It features iron body construction, aluminum bronze disc, a stainless steel shaft, EPDM seat, mounting pad for 10-position lever.
Features
- Cast iron body
- Aluminum bronze disc
- EPDM seat
- Lever handle
Specifications | |
---|---|
Body Material | Iron |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | 125 or 150 |
Control Type | Lever Handle |
CV Rating | 5340 GPM |
Disc Material | Aluminum Bronze |
EAN | 098268604764 |
Inlet Connection Size | 10 IN |
Inlet Connection Type | Lug |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 248 |
Maximum Working Pressure-PSI | 200 |
Minimum Temperature-Fahrenheit | 33 |
Operating Torque-Dry | 4857 in-lbs |
Operating Torque-Wet | 2500 in-lbs |
Outlet Connection Size | 10 IN |
Outlet Connection Type | Lug |
Part Number | 0525675 |
Seat Material | EPDM |
Series | BF03-121 |
Silicone Free | Yes |
Stem Shaft Material | Stainless Steel |
Valve Style | Lug |