BF-03-121-15-M2 3
Part of the BF03-121 Series
Ordering Code: 0525585
UPC: 098268605297
Lead Free: YES
3 IN Butterfly Valve, Full Lug, Ductile Iron Body, Aluminum Bronze Disc, 416 SS Shaft, EPDM Seat, Lever Handle
This 3 inch full lug style butterfly valve is used in HVAC, irrigation, OEM, commercial, and institutional applications and wherever positive shutoff is required to control the flow of liquids, gases, and slurries. It features iron body construction, a stainless steel shaft, mounting pad for 10-position lever, gear operator or actuator.
Features
- Cast iron body
- Aluminum bronze disc
- EPDM seat
- Lever handle
Specifications | |
---|---|
Body Material | Iron |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | 125 or 150 |
Control Type | Lever Handle |
CV Rating | 302 GPM |
Disc Material | Aluminum Bronze |
EAN | 098268605297 |
Inlet Connection Size | 3 IN |
Inlet Connection Type | Lug |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 248 |
Maximum Working Pressure-PSI | 200 |
Minimum Temperature-Fahrenheit | 33 |
Operating Torque-Dry | 387 in-lbs |
Operating Torque-Wet | 250 in-lbs |
Outlet Connection Size | 3 IN |
Outlet Connection Type | Lug |
Part Number | 0525585 |
Seat Material | EPDM |
Series | BF03-121 |
Silicone Free | Yes |
Stem Shaft Material | Stainless Steel |
Valve Style | Lug |