BF-03-121-1G-M2 16
Part of the BF03-121 Series
Ordering Code: 0525729
UPC: 098268605495
Lead Free: Yes
16 IN Butterfly Valve, Full Lug, Ductile Iron Body, Aluminum Bronze Disc, 416 SS Shaft, EPDM Seat, Gear Operator
This 16 IN full lug style butterfly valve, model BF-03-121-1G-M2, is used in HVAC, irrigation, OEM, commercial, and institutional applications and wherever positive shutoff is required to control the flow of liquids, gases, and slurries. It features iron body construction, aluminum bronze disc, EPDM seat, a stainless steel shaft, mounting pad for gear operator.
Features
- Cast iron body
- Aluminum bronze disc
- EPDM seat
- Gear handle
| Specifications | |
|---|---|
| Body Material | Iron |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Class Rating | 125 or 150 |
| Control Type | Gear Operator |
| CV Rating | 16388 GPM |
| Disc Material | Aluminum Bronze |
| Inlet Connection Size | 16 IN |
| Inlet Connection Type | Lug |
| Lead Free | Yes |
| Maximum Operating Temperature-Fahrenheit | 248 |
| Maximum Working Pressure-PSI | 150 |
| Minimum Temperature-Fahrenheit | 33 |
| Operating Torque-Dry | 10027 in-lbs |
| Operating Torque-Wet | 5500 in-lbs |
| Outlet Connection Size | 16 IN |
| Outlet Connection Type | Lug |
| Part Number | 0525729 |
| Seat Material | EPDM |
| Series | BF03-121 |
| Silicone Free | Yes |
| Stem Shaft Material | Stainless Steel |
| UPC | 098268605495 |
| Valve Style | Lug |