BF-03-121-1G-M2 2
Part of the BF03-121 Series
Ordering Code: 0525541
UPC: 098268603644
Lead Free: YES
2 In Butterfly Valve, Full Lug, Ductile Iron Body, Aluminum Bronze Disc, 416 Ss Shaft, Epdm Seat, Gear Operator
This 2 IN full lug style butterfly valve, model BF-03-121-1G-M2, is used in HVAC, irrigation, OEM, commercial, and institutional applications and wherever positive shutoff is required to control the flow of liquids, gases, and slurries. It features iron body construction, aluminum bronze disc, EPDM seat, a stainless steel shaft, mounting pad for gear operator.
Features
- Cast iron body
- Aluminum bronze disc
- EPDM seat
- Gear handle
Specifications | |
---|---|
Body Material | Iron |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | 125 or 150 |
Control Type | Gear Operator |
CV Rating | 135 GPM |
Disc Material | Aluminum Bronze |
EAN | 098268603644 |
Inlet Connection Size | 2 IN |
Inlet Connection Type | Lug |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 248 |
Maximum Working Pressure-PSI | 200 |
Minimum Temperature-Fahrenheit | 33 |
Operating Torque-Dry | 214 in-lbs |
Operating Torque-Wet | 134 in-lbs |
Outlet Connection Size | 2 IN |
Outlet Connection Type | Lug |
Part Number | 0525541 |
Seat Material | EPDM |
Series | BF03-121 |
Silicone Free | Yes |
Stem Shaft Material | Stainless Steel |
Valve Style | Lug |