BF-03-121-1G-M2 20
Discontinued
Part of the BF03-121 Series
Ordering Code: 0525753
UPC: 098268605730
Lead Free: YES
20 In Butterfly Valve, Full Lug, Ductile Iron Body, Aluminum Bronze Disc, 416 Ss Shaft, Epdm Seat, Gear Operator
This 20 IN full lug style butterfly valve, model BF-03-121-1G-M2, is used in HVAC, irrigation, OEM, commercial, and institutional applications and wherever positive shutoff is required to control the flow of liquids, gases, and slurries. It features iron body construction, aluminum bronze disc, EPDM seat, a stainless steel shaft, mounting pad for gear operator.
Features
- Cast iron body
- Aluminum bronze disc
- EPDM seat
- Gear handle
| Specifications | |
|---|---|
| Body Material | Iron |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Class Rating | 125 or 150 |
| Control Type | Gear Operator |
| CV Rating | 27908 GPM |
| Disc Material | Aluminum Bronze |
| EAN | 098268605730 |
| Inlet Connection Size | 20 IN |
| Inlet Connection Type | Lug |
| Lead Free | YES |
| Maximum Operating Temperature-Fahrenheit | 248 |
| Maximum Working Pressure-PSI | 150 |
| Minimum Temperature-Fahrenheit | 33 |
| Operating Torque-Dry | 17925 in-lbs |
| Operating Torque-Wet | 10000 in-lbs |
| Outlet Connection Size | 20 IN |
| Outlet Connection Type | Lug |
| Part Number | 0525753 |
| Seat Material | EPDM |
| Series | BF03-121 |
| Silicone Free | Yes |
| Stem Shaft Material | Stainless Steel |
| Valve Style | Lug |