BF-03-121-1G-M2 5
Part of the BF03-121 Series
Ordering Code: 0525633
UPC: 098268604344
Lead Free: YES
5 In Butterfly Valve, Full Lug, Ductile Iron Body, Aluminum Bronze Disc, 416 Ss Shaft, Epdm Seat, Gear Operator
This 5 inch full lug style butterfly valve is used in HVAC, irrigation, OEM, commercial, and institutional applications and wherever positive shutoff is required to control the flow of liquids, gases, and slurries. It features ductile iron body, aluminum bronze disc, stainless steel shaft, NSF aproved EPDM seat, and gear operator.
Features
- Cast iron body
- Aluminum bronze disc
- EPDM seat
- Gear handle
Specifications | |
---|---|
Body Material | Iron |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | 125 or 150 |
Control Type | Gear Operator |
CV Rating | 1022 GPM |
Disc Material | Aluminum Bronze |
EAN | 098268604344 |
Inlet Connection Size | 5 IN |
Inlet Connection Type | Lug |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 248 |
Maximum Working Pressure-PSI | 200 |
Minimum Temperature-Fahrenheit | 33 |
Operating Torque-Dry | 959 in-lbs |
Operating Torque-Wet | 600 in-lbs |
Outlet Connection Size | 5 IN |
Outlet Connection Type | Lug |
Part Number | 0525633 |
Seat Material | EPDM |
Series | BF03-121 |
Silicone Free | Yes |
Stem Shaft Material | Stainless Steel |
Valve Style | Lug |