BF-03-121-25-M2 4
Part of the BF03-121 Series
Ordering Code: 0525604
UPC: 098268604061
Lead Free: YES
4 IN Butterfly Valve, Full Lug, Ductile Iron Body, Aluminum Bronze Disc, 416 SS Shaft, Buna-N Seat, Lever Handle
This 4 IN full lug style butterfly valve, model BF-03-121-25-M2, is used in HVAC, irrigation, OEM, commercial, and institutional applications and wherever positive shutoff is required to control the flow of liquids, gases, and slurries. It features iron body construction, aluminum bronze disc, Buna-N seat, a stainless steel shaft, mounting pad for 10-position lever.
Features
- Cast iron body
- Aluminum bronze disc
- Buna-N seat
- Lever handle
| Specifications | |
|---|---|
| Body Material | Iron |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Class Rating | 125 or 150 |
| Control Type | Lever Handle |
| CV Rating | 600 GPM |
| Disc Material | Aluminum Bronze |
| EAN | 098268604061 |
| Inlet Connection Size | 4 IN |
| Inlet Connection Type | Lug |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | YES |
| Maximum Operating Temperature-Fahrenheit | 176 |
| Maximum Working Pressure-PSI | 200 |
| Minimum Temperature-Fahrenheit | 14 |
| Operating Torque-Dry | 644 in-lbs |
| Operating Torque-Wet | 390 in-lbs |
| Outlet Connection Size | 4 IN |
| Outlet Connection Type | Lug |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0525604 |
| Seat Material | Buna-N |
| Series | BF03-121 |
| Silicone Free | Yes |
| Stem Shaft Material | Stainless Steel |
| Valve Style | Lug |