BF03-121-45 2
Part of the BF03-121 Series
Ordering Code: 0526823
UPC: 098268503890
Lead Free: Yes
2 IN Butterfly Valve, Full Lug, Ductile Iron Body, Aluminum Bronze Disc, 416 SS Shaft, EPDM Seat, Lever Handle, NSF Approved
This 2 inch butterfly valve is designed specifically for applications which may require an NSF approved valve for potable water system applications. This valve has a lever handle and is constructed with a ductile iron body, aluminum bronze disc, 316 stainless steel shaft, and an NSF approved EPDM seat. It has a 200 psi pressure rating. It is to be used with ANSI 125 or 150 class flanges and comply with API 609 and MSS-SP 67 standards.
Features
- Lever handle
- Ductile iron body
- Aluminum bronze disc
- NSF approved EPDM seat
| Specifications | |
|---|---|
| Body Material | Ductile Iron |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Class Rating | 125 or 150 |
| Control Type | Lever Handle |
| CV Rating | 135 GPM |
| Disc Material | Aluminum Bronze |
| Inlet Connection Size | 2 IN |
| Inlet Connection Type | Lug |
| Lead Free | Yes |
| Maximum Operating Temperature-Fahrenheit | 248 |
| Maximum Working Pressure-PSI | 200 |
| Minimum Temperature-Fahrenheit | 5 |
| Operating Torque-Dry | 214 in-lbs |
| Operating Torque-Wet | 134 in-lbs |
| Outlet Connection Size | 2 IN |
| Outlet Connection Type | Lug |
| Part Number | 0526823 |
| Seat Material | EPDM |
| Series | BF03-121 |
| Silicone Free | Yes |
| Stem Shaft Material | 416 Stainless Steel |
| UPC | 098268503890 |
| Valve Style | Lug |