BF03-121-45 6
Part of the BF03-121 Series
Ordering Code: 0526828
UPC: 098268503944
Lead Free: YES
6 In Butterfly Valve, Full Lug, Ductile Iron Body, Aluminum Bronze Disc, 416 Ss Shaft, Epdm Seat, Lever Handle, Nsf Approved
This 6 inch butterfly valve is designed specifically for applications which may require an NSF approved valve for potable water system applications. This valve has a lever handle and is constructed with a ductile iron body, aluminum bronze disc, 316 stainless steel shaft, and an NSF approved EPDM seat. It has a 200 psi pressure rating. It is to be used with ANSI 125 or 150 class flanges and comply with API 609 and MSS-SP 67 standards.
- Lever handle
- Ductile iron body
- Aluminum bronze disc
- NSF approved EPDM seat
Specifications | |
---|---|
Body Material | Ductile Iron |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | 125 or 150 |
Control Type | Lever Handle |
CV Rating | 1579 GPM |
Disc Material | Aluminum Bronze |
EAN | 098268503944 |
Inlet Connection Size | 6 IN |
Inlet Connection Type | Lug |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 248 |
Maximum Working Pressure-PSI | 200 |
Minimum Temperature-Fahrenheit | 5 |
Operating Torque-Dry | 1542 in-lbs |
Operating Torque-Wet | 907 in-lbs |
Outlet Connection Size | 6 IN |
Outlet Connection Type | Lug |
Part Number | 0526828 |
Seat Material | EPDM |
Series | BF03-121 |
Silicone Free | Yes |
Stem Shaft Material | 416 Stainless Steel |
Valve Style | Lug |