BF03-121-4G 10
Discontinued
Part of the BF03-121 Series
Ordering Code: 0526832
UPC: 098268503982
Lead Free: YES
10 In Butterfly Valve, Full Lug, Ductile Iron Body, Aluminum Bronze Disc, 416 Ss Shaft, Epdm Seat, Gear Operator, Nsf Approved
This 10 inch butterfly valve is designed specifically for applications which may require an NSF approved valve for potable water system applications. This valve has a lever handle and is constructed with a ductile iron body, aluminum bronze disc, 316 stainless steel shaft, and an NSF approved EPDM seat. It has a 200 psi pressure rating. It is to be used with ANSI 125 or 150 class flanges and comply with API 609 and MSS-SP 67 standards.
- Gear operator
- Ductile iron body
- Aluminum bronze disc
- NSF approved EPDM seat
Specifications | |
---|---|
Body Material | Ductile Iron |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | 125 or 150 |
Control Type | Gear Operator |
CV Rating | 5340 GPM |
Disc Material | Aluminum Bronze |
EAN | 098268503982 |
Inlet Connection Size | 10 IN |
Inlet Connection Type | Lug |
Lead Free | YES |
Maximum Operating Temperature-Fahrenheit | 248 |
Maximum Working Pressure-PSI | 200 |
Minimum Temperature-Fahrenheit | 5 |
Operating Torque-Dry | 4857 in-lbs |
Operating Torque-Wet | 2500 in-lbs |
Outlet Connection Size | 10 IN |
Outlet Connection Type | Lug |
Part Number | 0526832 |
Seat Material | EPDM |
Series | BF03-121 |
Silicone Free | Yes |
Stem Shaft Material | 416 Stainless Steel |
Valve Style | Lug |