DBF-03-111-30-M2 5
Discontinued
Part of the DBF-03 Series
Ordering Code: 0526037
UPC: 098268640236
Lead Free: NO
5 In Domestic Butterfly Valve, Full Lug, Ductile Iron Body, Ductile Iron Disc, 416 SS Shaft, Viton Seat, No Handle
5 inch domestic full lug, ductile iron body, ductile iron disc with no handle, style butterfly valves are used in HVAC, irrigation, OEM, commercial, and institutional applications and wherever positive shutoff is required to control the flow of liquids, gases, and slurries. Pressure rating is 200psi WOG.
Features
- Used in HVAC, irrigation, OEM, commercial, and institutional applications and wherever positive shutoff is required
- Controls the flow of liquids, gases, and slurries
- Complies with API 609 and MSS-SP-67 standards
- Ductile Iron Disc
Specifications | |
---|---|
Body Material | Ductile Iron |
Brand | Watts |
Class Rating | 125 or 150 |
Control Type | Does Not Apply To Product |
CV Rating | 1022 GPM |
Disc Material | Ductile Iron |
EAN | 098268640236 |
Inlet Connection Size | 5 IN |
Inlet Connection Type | Lug |
Lead Free | NO |
Maximum Operating Temperature-Fahrenheit | 302 |
Maximum Working Pressure-PSI | 200 |
Minimum Temperature-Fahrenheit | -4 |
Operating Torque-Dry | 959 in-lbs |
Operating Torque-Wet | 600 in-lbs |
Outlet Connection Size | 5 IN |
Outlet Connection Type | Lug |
Part Number | 0526037 |
Seat Material | Viton |
Series | DBF-03 |
Silicone Free | Yes |
Stem Shaft Material | 416 Stainless Steel |
Valve Style | Lug |