PF1100-11A-B
Discontinued
Part of the PF Series
Ordering Code: 0406393
UPC: 098268269253
Lead Free: YES
Reversing Electric Actuator, Output Torque 1100 In/Lb
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268269253 |
Lead Free | YES |
Part Number | 0406393 |
Series | PF |