PF40012D-A2
Discontinued
Part of the PF Series
Ordering Code: 0890985
UPC: 098268399790
Lead Free: YES
Reversing Electric Actuator, Output Tourque 400 In/Lb
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268399790 |
Lead Free | YES |
Part Number | 0890985 |
Series | PF |