PF700-11A-B
Discontinued
Part of the PF Series
Ordering Code: 0406382
UPC: 098268269147
Lead Free: YES
Reversing Electric Actuator, Ouput Torque 700 In/Lb
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268269147 |
Lead Free | YES |
Part Number | 0406382 |
Series | PF |