HY-420-18
Part of the HY-420 Series
Ordering Code: 8151597
UPC: 098268060393
Wall Hydrant, Non-Freeze, Vacuum Breaker, Key Op, Chrome Plated Face, Bronze Body, 18 IN Wall, 3/4 IN MIP Outlet, 3/4 IN FIP x 1 IN MIP Pipe Connect
This Watts Drains non-freeze, key operated wall hydrant features a chrome plated face, an integral vacuum breaker, all bronze head, seat casting, wall casing and internal working parts, and a loose key. It has a 3/4 inch MIP hose connection, 3/4 inch FIP by 1 inch MIP pipe connection, a 125 psi maximum operating pressure and is designed to fit an 18 inch wall.
Features
- Non-freeze
- Key operated
- 18 inch wall
- Vacuum breaker