HY-430 3/4 x 1
Part of the HY-430 Series
Ordering Code: 8142434
UPC: 098268061079
Wall Hydrant, Moderate Climate, Key Operated, Chrome Face, Integral Vacuum Breaker, 3/4 IN Hose Connection, 3/4 IN FIP x 1 IN MIP Pipe Connection
This moderate climate, key operated wall hydrant features a chrome plated face, an integral vacuum breaker, a 3/4 inch hose connection, a 3/4 inch female by 1 inch male pipe connection, all bronze head, seat casting and internal working parts and a loose key. Its maximum operating pressure is 125 psi and it complies with ASSE 1019-2004 and is UPC/IAPMO listed.
Features
- Vacuum breaker
- Key operated
- Moderate climate
- 125 psi maximum operating pressure