HY-700-10
Part of the HY-700 Series
Ordering Code: 8142637
UPC: 098268060423
Wall Hydrant, Non-Freeze, Dual-Temp, Key Op, Polished Bronze Face, Bronze Body, 10 IN Wall, SS Box/Door, Galvanized Casing
This Watts Drains non-freeze, key operated, dual-temperature wall hydrant features a polished bronze face, all bronze head, seat casting and internal working parts, galvanized wall casing and a loose key. It is housed in a stainless steel box with door and has a 3/4 inch MIP hose connection, 3/4 inch FIP by 1 inch MIP pipe connection, a 125 psi maximum operating pressure and is designed to fit a 10 inch wall.
Features
- Non-freeze
- Key operated
- Dual temperature
- Stainless steel box