HY-725-6
Part of the HY-725 Series
Ordering Code: HY-725-6
UPC: 098268060645
Concealed Wall Hydrant, Non-Freeze, Vac Breaker, Key Op, NB Box, Chrome Plt Face, Bronze Body, 6 IN Wall, 3/4 IN MIP Out, 3/4 IN FIP x 1 IN MIP Pipe Connect
This Watts Drains non-freeze, key operated, concealed wall hydrant features a nickel bronze box, chrome plated face, an integral vacuum breaker, all bronze head, seat casting, wall casing and internal working parts, and a loose key. It has a 3/4 inch MIP hose connection, 3/4 inch FIP by 1 inch MIP pipe connection, a 125 psi maximum operating pressure and is designed to fit a 6 inch wall.
Features
- Non-freeze
- Key operated
- Vacuum breaker
- Nickel bronze box