403RT-RW 2
Discontinued
Part of the 403RT-RW Series
Ordering Code: 0700040
UPC: 098268212099
Lead Free: YES
2 In Ring-Tite Resilient Wedge Gate Valve
This 2 inch resilient wedge gate valve is designed for use in irrigation, potable water, water distribution service and sewerage disposal facilities. It features an epoxy coated, cast iron body with ring-tite connections, resilient wedge disc, stainless steel non-rising stem and cast iron handwheel. The resilient wedge disc design offers both positive seating and resistance against higher differential pressure. The maximum pressure rating is 200 psi (13.8 bar) CWP.
Features
- Epoxy coated cast iron body
- Non-rising stem
- Bubble tight shutoff
- For service in either fully open or closed position
Specifications | |
---|---|
Body Material | Cast Iron |
Body Pattern | Straight |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | 125 |
Control Type | Handwheel |
Disc Material | Cast Iron and Rubber |
EAN | 098268212099 |
Inlet Connection Size | 2 IN |
Inlet Connection Size-Metric | 50 MM |
Lead Free | YES |
Maximum Pressure-PSI | 200 |
Maximum Temperature-Fahrenheit | 140 |
Outlet Connection Size | 2 IN |
Part Number | 0700040 |
Series | 403RT-RW |
Stem Shaft Material | Stainless Steel |
Stem Type | Non Rising |
Valve Style | NRS |