405-RW 12
Discontinued
Part of the 405-NRS-RW Series
Ordering Code: 0700109
UPC: 098268087178
Lead Free: YES
12 In Resilient Wedge Gate Valve
The non-rising stem resilient wedge flanged gate valve, 12 IN Watts Model 405-NRS-RW, body is epoxy coated cast iron and is operated by a handwheel or an operating nut and valve key. The resilient wedge disc design offers both positive seating and resistance against high differential pressure.
- Cast iron body
- Non-rising stem
- Flanged connections
- Easy in line service
Specifications | |
---|---|
Body Material | Cast Iron |
Body Pattern | Straight |
Bonnet Type | Flanged |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | 125 |
Control Type | Cross Handwheel |
EAN | 098268087178 |
Epoxy Coating Type | Standard |
Inlet Connection Size | 12 IN |
Inlet Connection Size-Metric | 300 MM |
Inlet Connection Type | Flanged Joint |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Pressure-PSI | 200 |
Maximum Temperature-Fahrenheit | 140 |
Outlet Connection Size | 12 IN |
Outlet Connection Type | Flanged Joint |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0700109 |
Series | 405-NRS-RW |
Stem Shaft Material | Stainless Steel |
Stem Type | Non Rising |
Valve Style | NRS |
WOG Rating | 200 PSI |