406-NRS-RW 4
Discontinued
Part of the 406-NRS-RW Series
Ordering Code: 0701320
UPC: 098268089080
4 In Nrs Resilient Wedge Gate Valve
This NRS flanged gate valve, Watts 4 IN model 406 NRS-RW, is used in commercial applications in potable water distribution systems. It features an epoxy-coated, cast iron body with flanged connections, resilient-wedge disc, stainless steel non-rising stem and cast iron handwheel or nut and valve key. It complies with AWWA C509 specifications. The maximum pressure is 200 psi (13.8 bar) CWP.
Features
- Cast iron body
- Flanged connections
- Resilient wedge disc
- Stainless steel non-rising stem
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
Control Type | Handwheel |
Disc Material | Cast Iron and Rubber |
EAN | 098268089080 |
Inlet Connection Size | 4 IN |
Inlet Connection Size-Metric | 100 MM |
Inlet Connection Type | Flanged Joint |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Pressure-PSI | 200 |
Maximum Temperature-Fahrenheit | 140 |
Outlet Connection Size | 4 IN |
Outlet Connection Type | Flanged Joint |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0701320 |
Series | 406-NRS-RW |
Stem Shaft Material | Stainless Steel |
Stem Type | Non Rising |
Valve Style | NRS |