406-NRS-RW 6
Discontinued
Part of the 406-NRS-RW Series
Ordering Code: 0701325
UPC: 098268089097
6 In Nrs Resilient Wedge Gate Valve
This 6 inch NRS flanged gate valve is used in commercial applications in potable water distribution systems. It features an epoxy coated, cast iron body with flanged end connections, resilient wedge disc, stainless steel non-rising stem and cast iron handwheel. It complies with AWWA C509 specifications. The maximum pressure is 200 psi (13.8 bar) CWP.
Features
- Epoxy coated cast iron body
- Flanged end connections
- Resilient wedge disc
- Stainless steel non-rising stem
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
Control Type | Handwheel |
Disc Material | Cast Iron and Rubber |
EAN | 098268089097 |
Inlet Connection Size | 6 IN |
Inlet Connection Size-Metric | 150 MM |
Inlet Connection Type | Flanged Joint |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Pressure-PSI | 200 |
Maximum Temperature-Fahrenheit | 140 |
Outlet Connection Size | 6 IN |
Outlet Connection Type | Flanged Joint |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0701325 |
Series | 406-NRS-RW |
Stem Shaft Material | Stainless Steel |
Stem Type | Non Rising |
Valve Style | NRS |