406E 10
Discontinued
Part of the 406E Series
Ordering Code: 0700117
UPC: 098268087253
10 IN Gate Valve, Flanged Connections
This Non Rising Stem Flanged Gate Valve, 10 IN Watts Model 406E IBBM, is epoxy coated cast iron with bronze trim and is operated by a handwheel or an operating nut and valve key. The wedge disc design offers both positive seating and resistance against high differential pressure.
Features
- Cast iron body
- Non-rising stem
- Flanged connections
- Easy in line service
| Specifications | |
|---|---|
| Body Material | Cast Iron |
| Bonnet Type | No Bonnet |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Control Type | Handwheel |
| EAN | 098268087253 |
| Inlet Connection Size | 10 IN |
| Inlet Connection Size-Metric | 254 MM |
| Inlet Connection Type | Flanged Joint |
| Inlet Thread Type | Does Not Apply To Product |
| Maximum Pressure-PSI | 200 |
| Outlet Connection Size | 10 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0700117 |
| Series | 406E |
| Stem Type | Non Rising |
| Valve Style | NRS |
| WOG Rating | 200 PSI |