GATE VALVE-TS-OSY FxF 2 1/2
This 2 1/2 IN OSY gate valve with flange by flange end connections includes a supervisory tamper switch to indicate the open or closed position of the OSY gate valve. This gate valve can be used in fire-service systems with fire protection backflow preventers.
Features
- Supervisory tamper switch indicates the open or closed position of the OSY gate valve
- Flange x Flange end connections
- For use in fire-service systems
- Factory calibrated to eliminate field calibration
| Specifications | |
|---|---|
| Body Material | Ductile Iron |
| Body Pattern | Does Not Apply To Product |
| Bonnet Type | Does Not Apply To Product |
| Brand | Ames Fire & Waterworks |
| Class Rating | Does Not Apply To Product |
| Control Type | Handwheel |
| Disc Material | Cast Iron |
| EAN | 098268570557 |
| Epoxy Coating Type | None |
| Inlet Connection Size | 2 1/2 IN |
| Inlet Connection Size-Metric | 65 MM |
| Inlet Connection Type | Flanged Joint |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | No |
| Maximum Pressure-PSI | 250 |
| Maximum Temperature-Fahrenheit | 140 |
| Minimum Temperature - Celsius | 0.00 |
| Minimum Temperature-Fahrenheit | 32 |
| Outlet Connection Size | 2 1/2 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 7020380 |
| Series | Gate Valve TS-OSY |
| Stem Shaft Material | Bronze |
| Stem Type | Rising |
| Valve Style | OSY |
| WOG Rating | 250 PSI |