GATE VALVE-TS-OSY FxF 4
This 4 IN OSY gate valve with flange by flange end connections includes a supervisory tamper switch to indicate the open or closed position of the OSY gate valve. This gate valve can be used in fire-service systems with fire protection backflow preventers.
Features
- Supervisory tamper switch indicates the open or closed position of the OSY gate valve
- Flange x Flange end connections
- For use in fire-service systems
- Factory calibrated to eliminate field calibration
Specifications | |
---|---|
Body Material | Ductile Iron |
Body Pattern | Straight |
Bonnet Type | Flanged |
Brand | Ames Fire & Waterworks |
Class Rating | Does Not Apply To Product |
Control Type | Handwheel |
Disc Material | Cast Iron |
EAN | 098268571158 |
Epoxy Coating Type | None |
Inlet Connection Size | 4 IN |
Inlet Connection Size-Metric | 100 MM |
Inlet Connection Type | Flanged Joint |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | NO |
Maximum Pressure-PSI | 250 |
Maximum Temperature-Fahrenheit | 140 |
Minimum Temperature - Celsius | 0.00 |
Minimum Temperature-Fahrenheit | 32 |
Outlet Connection Size | 4 IN |
Outlet Connection Type | Flanged Joint |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 7020382 |
Series | Gate Valve TS-OSY |
Stem Shaft Material | Bronze |
Stem Type | Rising |
Valve Style | OSY |
WOG Rating | 250 PSI |