GLV 1
Discontinued
Part of the GLV Series
Ordering Code: 0700750
UPC: 098268088007
Lead Free: NO
1 In Bronze Globe Valve
This 1 inch globe valve is ideal for general service on water, steam, oil or compressed gas applications used in commercial and residential applications. It consists of a bronze body, NPT female threaded end connections, rising stem, Teflon (R) gland packing, threaded bonnet and cast iron handwheel. The maximum pressure is 200 psi (13.8 bar) WOG (non-shock) and 125 psi (8.6 bar) WSP to 353 degrees F.
Features
- Bronze body
- NPT female threaded end connection
- Rising stem
- Threaded bonnet and cast iron hand wheel
Specifications | |
---|---|
Body Material | Bronze |
Bonnet Type | Threaded |
Brand | Watts |
Buy American Act Compliant | NO |
Control Type | Handwheel |
Disc Material | Bronze |
EAN | 098268088007 |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | FPT |
Lead Free | NO |
Maximum Pressure-PSI | 200 |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0700750 |
Series | GLV |
Stem Shaft Material | Brass |
Stem Type | Rising |
WOG Rating | 200 PSI |