GLV 1 1/2
Discontinued
Part of the GLV Series
Ordering Code: 0700770
UPC: 098268088021
Lead Free: NO
1 1/2 In Bronze Globe Valve
This 1 1/2 inch globe valve is ideal for general service on water, steam, oil or compressed gas applications used in commercial and residential applications. It consists of a bronze body, NPT female threaded end connections, rising stem, Teflon (R) gland packing, threaded bonnet and cast iron handwheel. The maximum pressure is 200 psi (13.8 bar) WOG (non-shock) and 125 psi (8.6 bar) WSP to 353 degrees F.
Features
- Bronze body
- NPT female threaded end connection
- Rising stem
- Threaded bonnet and cast iron hand wheel
| Specifications | |
|---|---|
| Body Material | Bronze |
| Bonnet Type | Threaded |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Control Type | Handwheel |
| Disc Material | Bronze |
| EAN | 098268088021 |
| Inlet Connection Size | 1 1/2 IN |
| Inlet Connection Size-Metric | 40 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | FPT |
| Lead Free | NO |
| Maximum Pressure-PSI | 200 |
| Outlet Connection Size | 1 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | FPT |
| Part Number | 0700770 |
| Series | GLV |
| Stem Shaft Material | Brass |
| Stem Type | Rising |
| WOG Rating | 200 PSI |