GV 1 1/4
Discontinued
Part of the GV Series
Ordering Code: 0700160
UPC: 098268087314
Lead Free: NO
1 1/4 In Bronze Gate Valve, Thread
This 1 1/4 inch bronze gate valve is ideal for general service on water, steam, oil or compressed gas applications. It features a bronze body, non-rising brass stem, Teflon (R) packing, threaded IPS bonnet, bronze disc, cast iron handwheel and 1 1/4 inch threaded IPS end connections. The pressure rating is 125 psi (8.6 bar) WSP and 200 psi (13.8 bar) WOG non-shock.
Features
- Bronze body construction
- Non-rising brass stem
- Teflon (R) packing
- Threaded IPS bonnet
| Specifications | |
|---|---|
| Body Material | Bronze |
| Bonnet Type | Threaded |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Control Type | Handwheel |
| EAN | 098268087314 |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Size-Metric | 32 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | FPT |
| Lead Free | NO |
| Maximum Pressure-PSI | 200 |
| Outlet Connection Size | 1 1/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | FPT |
| Part Number | 0700160 |
| Series | GV |
| Stem Shaft Material | Brass |
| Stem Type | Non Rising |
| Valve Style | NRS |
| WOG Rating | 200 PSI |