GV 3/4
Discontinued
Part of the GV Series
Ordering Code: 0700140
UPC: 098268087291
3/4 In Bronze Gate Valve, Thread
This 3/4 inch bronze gate valve is ideal for general service on water, steam, oil or compressed gas applications. It features a bronze body, non-rising brass stem, Teflon (R) packing, threaded IPS bonnet, bronze disc, cast iron handwheel and 3/4 inch threaded IPS end connections. The pressure rating is 125 psi (8.6 bar) WSP and 200 psi (13.8 bar) WOG non-shock.
Features
- Bronze body construction
- Non-rising brass stem
- Teflon (R) packing
- Threaded IPS bonnet
Specifications | |
---|---|
Body Material | Bronze |
Bonnet Type | Threaded |
Brand | Watts |
Buy American Act Compliant | NO |
Control Type | Handwheel |
EAN | 098268087291 |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | FPT |
Lead Free | NO |
Maximum Pressure-PSI | 200 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0700140 |
Series | GV |
Stem Shaft Material | Brass |
Stem Type | Non Rising |
Valve Style | NRS |
WOG Rating | 200 PSI |