LFGLV 1/2
Discontinued
Part of the LFGLV Series
Ordering Code: 0125089
UPC: 098268848380
Lead Free: YES
1/2 In Lead Free Globe Valve
This 1/2 inch lead free globe valve is ideal for general service on water, steam, oil or compressed gas applications used in commercial and residential applications. It consists of a lead free bronze body, NPT female threaded end connections, rising stem, Teflon (R) gland packing, threaded bonnet and cast iron handwheel. The maximum pressure is 200 psi (13.8 bar) WOG (non-shock) and 125 psi (8.6 bar) WSP to 353 degrees F.
- Lead free bronze body
- NPT female threaded end connection
- Rising stem
- Threaded bonnet and cast iron hand wheel
Specifications | |
---|---|
Body Material | Bronze |
Bonnet Type | Threaded |
Brand | Watts |
Buy American Act Compliant | NO |
Control Type | Handwheel |
Disc Material | Brass |
EAN | 098268848380 |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 13 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | FPT |
Lead Free | YES |
Maximum Pressure-PSI | 200 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0125089 |
Series | LFGLV |
Stem Shaft Material | Brass |
Stem Type | Rising |
WOG Rating | 200 PSI |