LFGV 1 1/4
Discontinued
Part of the LFGV Series
Ordering Code: 0555229
UPC: 098268450040
Lead Free: YES
11/4 In Lead Free Brass Gate Valve, Thread
This 1 1/4 inch lead free brass gate valve is ideal for general service on water, steam, oil or compressed gas applications. It features a lead free brass body, non-rising lead free brass stem, lead free threaded bonnet and disc, Teflon (R) packing, cast iron handwheel and 1 1/4 inch threaded IPS end connections. The maximum pressure is 125 psi (8.6 bar) WSP and 200 psi (13.8 bar) WOG non-shock.
Features
- Lead free brass body construction
- Non-rising lead free brass stem
- Teflon (R) packing
- Threaded lead free bonnet
| Specifications | |
|---|---|
| Body Material | Brass |
| Body Pattern | Straight |
| Bonnet Type | Threaded |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Control Type | Handwheel |
| Disc Material | Brass |
| EAN | 098268450040 |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Size-Metric | 32 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | FPT |
| Lead Free | YES |
| Maximum Pressure-PSI | 200 |
| Outlet Connection Size | 1 1/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | FPT |
| Part Number | 0555229 |
| Series | LFGV |
| Stem Shaft Material | Brass |
| Stem Type | Non Rising |
| Valve Style | NRS |
| WOG Rating | 200 PSI |