LFGV 1/2
Discontinued
Part of the LFGV Series
Ordering Code: 0555226
UPC: 098268450019
Lead Free: YES
1/2 In Lead Free Brass Gate Valve, Thread
This 1/2 inch lead free brass gate valve is ideal for general service on water, steam, oil or compressed gas applications. It features a lead free brass body, non-rising lead free brass stem, lead free threaded bonnet and disc, Teflon (R) packing, cast iron handwheel and 1/2 inch threaded IPS end connections. The maximum pressure is 125 psi (8.6 bar) WSP and 200 psi (13.8 bar) WOG non-shock.
Features
- Lead free brass body construction
- Non-rising lead free brass stem
- Teflon (R) packing
- Threaded lead free bonnet
Specifications | |
---|---|
Body Material | Brass |
Body Pattern | Straight |
Bonnet Type | Threaded |
Brand | Watts |
Buy American Act Compliant | NO |
Control Type | Handwheel |
Disc Material | Brass |
EAN | 098268450019 |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | FPT |
Lead Free | YES |
Maximum Pressure-PSI | 200 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0555226 |
Series | LFGV |
Stem Shaft Material | Brass |
Stem Type | Non Rising |
Valve Style | NRS |
WOG Rating | 200 PSI |