LFGV 2 1/2
Discontinued
Part of the LFGV Series
Ordering Code: 0555232
UPC: 098268450071
Lead Free: YES
21/2 In Lead Free Brass Gate Valve, Thread
This 2 1/2 inch lead free brass gate valve is ideal for general service on water, steam, oil or compressed gas applications. It features a lead free brasslead free body, non-rising lead free brass stem, lead free threaded bonnet and disc, Teflon (R) packing, cast iron handwheel and 2 1/2 inch threaded IPS end connections. The pressure rating is 150 psi (10.3 bar) WSP and 300 psi (20.7 bar) WOG non-shock.
Features
- Lead free brass body construction
- Non-rising lead free brass stem
- Teflon (R) packing
- Threaded lead free bonnet
| Specifications | |
|---|---|
| Body Material | Brass |
| Body Pattern | Straight |
| Bonnet Type | Threaded |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Control Type | Handwheel |
| Disc Material | Brass |
| EAN | 098268450071 |
| Inlet Connection Size | 2 1/2 IN |
| Inlet Connection Size-Metric | 65 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | FPT |
| Lead Free | YES |
| Maximum Pressure-PSI | 300 |
| Outlet Connection Size | 2 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | FPT |
| Part Number | 0555232 |
| Series | LFGV |
| Stem Shaft Material | Brass |
| Stem Type | Non Rising |
| Valve Style | NRS |
| WOG Rating | 300 PSI |