LFWGV 1/2
Part of the LFWGV Series
Ordering Code: 0555158
UPC: 098268449860
Lead Free: YES
1/2 In Lead Free Gate Valve, Npt Female Thread
This 1/2 inch lead free gate valve is used in commercial and residential general service applications on water, oil or compressed gas. This valve features a lead free brass body with NPT female threaded end connections, lead free brass non-rising stem and gland, lead free brass threaded bonnet, and cast iron handwheel. The maximum pressure is 200 psi (13.8 bar) WOG non-shock to 180 degrees F (82 degrees C).
Features
- Lead free construction
- Non-rising stem
- NPT female threaded connection
- Lead free brass wedge disc and cast iron hand wheel
Specifications | |
---|---|
Body Material | Brass |
Bonnet Type | Threaded |
Brand | Watts |
Buy American Act Compliant | NO |
Control Type | Handwheel |
Disc Material | Lead Free Brass |
EAN | 098268449860 |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 13 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | FPT |
Lead Free | YES |
Maximum Pressure-PSI | 200 |
Maximum Temperature-Fahrenheit | 180 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0555158 |
Series | LFWGV |
Stem Shaft Material | Brass |
Stem Type | Non Rising |
Valve Style | NRS |
WOG Rating | 200 PSI |