NRS-GV 2 1/2
This 2 1/2 inch replacement non-rising stem (NRS) shutoff is a drop in replacement for the original shutoffs that come with a backflow assembly. It features all necessary tappings for the test cocks. It is AWWA approved for use on water lines. The maximum working water pressure is 175 psi.
Features
- Epoxy coated for longevity
- Tapped for test cock
- ANSI 150 pound flanged connections
- Factory replacement
| Specifications | |
|---|---|
| Body Material | Cast Iron |
| Bonnet Type | Flanged |
| Brand | FEBCO |
| Class Rating | No Data Found |
| Control Type | Round Handle |
| Epoxy Coating Type | Standard |
| Inlet Connection Size | 2 1/2 IN |
| Inlet Connection Size-Metric | 60 MM |
| Inlet Connection Type | Flanged Joint |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | NO |
| Maximum Pressure-PSI | 175 |
| Maximum Temperature-Fahrenheit | 140 |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 2 1/2 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 781005 |
| Series | RP-Gate Valves |
| Stem Shaft Material | Bronze |
| Stem Type | Non Rising |
| UPC | 643925013306 |
| Valve Style | NRS |
| WOG Rating | 200 PSI |