NRS-GV 8
This 8 inch replacement non-rising stem (NRS) shutoff is a drop in replacement for the original shutoffs that come with a backflow assembly. It features all necessary tappings for the test cocks. It is AWWA approved for use on water lines. The maximum working water pressure is 175 psi.
Features
- Epoxy coated for longevity
- Tapped for test cock
- ANSI 150 pound flanged connections
- Factory replacement parts
Specifications | |
---|---|
Body Material | Cast Iron |
Bonnet Type | Flanged |
Brand | FEBCO |
Class Rating | No Data Found |
Control Type | Round Handle |
EAN | 643925013344 |
Epoxy Coating Type | Standard |
Inlet Connection Size | 8 IN |
Inlet Connection Size-Metric | 200 MM |
Inlet Connection Type | Flanged Joint |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | NO |
Maximum Pressure-PSI | 175 |
Maximum Temperature-Fahrenheit | 140 |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 8 IN |
Outlet Connection Type | Flanged Joint |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 781009 |
Series | RP-Gate Valves |
Stem Shaft Material | Bronze |
Stem Type | Non Rising |
Valve Style | NRS |
WOG Rating | 200 PSI |