OSY-GV 2 1/2
This 2 1/2 inch replacement outside stem and yoke (OSY) shutoff is a drop in replacement for the original shutoffs that come with a backflow assembly. It features all necessary tappings for the test cocks. It is UL, FM and AWWA approved for use on water lines. The maximum working water pressure is 175 psi.
Features
- Epoxy coated for longevity
- Tapped for test cock
- ANSI 150 pound flanged connections
- Factory replacement
| Specifications | |
|---|---|
| Body Material | Cast Iron |
| Bonnet Type | Flanged |
| Brand | FEBCO |
| Class Rating | No Data Found |
| Control Type | Round Handle |
| Epoxy Coating Type | Standard |
| Inlet Connection Size | 2 1/2 IN |
| Inlet Connection Size-Metric | 60 MM |
| Inlet Connection Type | Flanged Joint |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | NO |
| Maximum Pressure-PSI | 175 |
| Maximum Temperature-Fahrenheit | 140 |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 2 1/2 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 780891 |
| Series | RP-Gate Valves |
| Stem Shaft Material | Bronze |
| Stem Type | Rising |
| UPC | 643925013191 |
| Valve Style | OSY |
| WOG Rating | 200 PSI |