WGV-1 3/4
Discontinued - Replaced By: LFWGV 3/4
Part of the WGV-1 Series
Ordering Code: 0770031
UPC: 098268090635
Lead Free: NO
3/4 In Brass Gate Valve, Thread, Nrs
This brass gate valve, 3/4 inch model WGV-1, is used in commercial and residential general service applications. It features a brass body construction, brass non-rising stem and gland, PTFE packing, brass threaded bonnet, brass wedge disc, and cast iron handwheel and comes with NPT female threaded end connections. The maximum pressure is 200 psi (13.8 bar) WOG.
Features
- Brass body construction
- Non-rising stem
- NPT female threaded connection
- Brass wedge disc and cast iron hand wheel
Specifications | |
---|---|
Body Material | Brass |
Bonnet Type | Threaded |
Brand | Watts |
Buy American Act Compliant | NO |
Control Type | Handwheel |
Disc Material | Brass |
EAN | 098268090635 |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 19 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | FPT |
Lead Free | NO |
Maximum Pressure-PSI | 200 |
Maximum Temperature-Fahrenheit | 180 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0770031 |
Series | WGV-1 |
Stem Shaft Material | Brass |
Stem Type | Non Rising |
Valve Style | NRS |
WOG Rating | 200 PSI |