WGV-X 1 1/2
Discontinued
Part of the WGV-X Series
Ordering Code: 0770215
UPC: 098268369502
Lead Free: Not In Scope
1 1/2 In Brass Cross-Handle Gate Valve
This brass cross-handle gate valve, 1 1/2 IN Watts model WGV-X, is used in commercial and residential general service applications. It features a brass body construction with NPT female threaded connections, brass non-rising stem and gland, PTFE packing, brass threaded bonnet, solid wedge disc, and cast iron, cross-handle handwheel. The maximum pressure is 200 psi (13.8 bar) WOG.
Features
- Brass body construction
- NPT female threaded connection
- Brass non-rising stem and gland
- PTFE packing
| Specifications | |
|---|---|
| Body Material | Brass |
| Body Pattern | Straight |
| Bonnet Type | Threaded |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Control Type | Cross Handwheel |
| EAN | 098268369502 |
| Inlet Connection Size | 1 1/2 IN |
| Inlet Connection Size-Metric | 40 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | FPT |
| Lead Free | Not In Scope |
| Maximum Pressure-PSI | 200 |
| Maximum Temperature-Fahrenheit | 180 |
| Outlet Connection Size | 1 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | FPT |
| Part Number | 0770215 |
| Series | WGV-X |
| Stem Type | Non Rising |
| Valve Style | NRS |
| WOG Rating | 200 PSI |